Benefits
This EGR solution eliminates the need for an inlet bleed heating system over a large ambient and part load range, improving overall heat rate.
Inlet heating with EGR can improve a unit’s heat rate up to ~2.5% at ISO conditions, ~40% relative load for simple cycle units, and ~1/3rd enhanced efficiency across cogeneration and combined cycle units.
Gas turbines utilizing EGR will achieve the same power output as inlet bleed heating, while achieving greater efficiency and maintaining emissions compliance.
The air inlet heating system functions as follows:
Contact us