Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / ServerConnection Class / Closing Event


Closing Event
Occurs when a connection is being terminated with a Historian server.
Syntax
Public Event Closing As System.EventHandler
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also