Industry-leading output and efficiency
Our 600-Series reheat steam turbines provide industry leading efficiency, reliability, flexibility and availability for today's combined cycle applications.
High performance in a compact footprint.
GE Vernova’s STF-D600 steam turbines primarily support H-class and F-class gas turbine combined-cycle plants.
GE Vernova’s STF-D650 combined-cycle steam turbine delivers the reliability and availability needed in today’s demanding energy environment.
Specifications
| Technical specifications | STF-A650 | STF-D600 | STF-D650 |
|---|---|---|---|
| Main steam | Up to 2680 psi (185 bar) Up to 1112°F (600°C) |
Up to 2611 psi (180bar) Up to 1112°F (600°C) |
Up to 3191 psig (220 bar) Up to 1112°F (600°C) |
| Reheat temperature | Up to 1112°F (600°C) | Up to 1,112°F (600°C) | Up to 1148°F (620°C) |
| Frequency | 50 Hz and 60 Hz | 50 Hz and 60 Hz | 50 Hz and 60 Hz |
| Output | 85 MW - 300 MW | 180 MW - 700 MW | 150 MW - 700 MW |
Contact us