Featured article
9HA.01 and 9HA.02
With two available models—the 9HA.01 gas turbine at 448 MW and the 9HA.02 turbine at 571 MW—customers can easily select the right model and capacity to help meet their generation needs.
GE Vernova’s 9HA gas turbine delivers a validated, all-around solution for demanding customer economics. It offers the most cost-effective conversion of fuel to electricity as well as industry-leading operational flexibility for increased dispatch and ancillary revenue.
GE Vernova’s H-class combined-cycle power plant has industry-leading flexibility and full combined-cycle plant load in less than 30 minutes, making it a great complement to intermittent renewable sources.
The 9HA’s DLN 2.6e combustion system offers a step change in performance, emissions and fuel flexibility. The DLN 2.6e maintains many of the elements of GE Vernova’s DLN 2.6+ combustion system and introduces advanced premixing for reduced NOx emissions while enabling high plant efficiency. Its advanced premixer enables expanded fuel flexibility to operate on both “rich” and “lean” gaseous fuels, a 50% hydrogen (H2) capability with a technology pathway to 100%, a gas turbine turndown to 30% load, and an optional park mode at 7-15% load, further reducing customers’ operating costs.
GE Vernova’s HA gas turbine auxiliary systems are pre-configured, factory assembled and tested modules engineered to reduce field connections, piping, and valves. This translates to a simpler installation that reduces field schedule and installation quality risks while improving overall installation times—up to 25% quicker compared to GE Vernova F-class gas turbine enclosures.
Specifications
Marrying sheer power with record-breaking efficiency, GE Vernova’s 9HA gas turbine aims to deliver a validated, all around solution for demanding customer economics.
Specifications shown are 50 Hz
| 9HA.01 | 9HA.02 | |
|---|---|---|
| Net output (MW) | 448 | 571 |
| Net heat rate (Btu/kWh, LHV) | 7960 | 7740 |
| Net heat rate (kJ/kWh, LHV) | 8398 | 8166 |
| Net efficiency (%, LHV) | 42.9% | 44.0% |
| Ramp Rate (MW/minute) | 65 | 88 |
| Startup Time (RR Hot, Minutes) | 23 | 23 |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%.
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
Customer stories
Further reading
Featured article
Videos
Discover GE Vernova's H-Class technology leadership
Breaking ground: GE Vernova & EDF's new era of power generation
Contact us
Former names of GE Vernova's 9HA gas turbines: Frame 9H, 9F 7-Series, 9F-7, 9FB.05, FE50
