Overview

In response to the state’s growing energy needs, Southern California Edison’s 1,054 megawatt Mountainview Generating Facility power plant in Redlands needed an upgrade.

The challenge

Due to the region’s increasing presence of renewable energy, the site needed more flexibility to respond faster to California’s ISO system demands. The state’s share of electricity from renewables has more than doubled from <25% renewables in 2008 to ~50% today.*

*Source: California Energy Commission

The solution

The Southern California Edison-owned plant collaborated with GE Vernova to develop a package solution that will reduce its start-up times, and lower emissions without using additional water. The combination of Advanced Gas Path (AGP), Dry Low NOx 2.6+ (DLN2.6+) combustion and OpFlex** software upgrades positioned Mountainview to help balance the region’s grid demands.

Outcomes

Gas turbine upgrades resulting in class-leading output

48 MW

output increase

states share of electricity

"

GE Vernova’s solution gives us a more efficient plant, creating greater value and savings for our customers.

Stuart R. Hemphill

Senior Vice President, Power Supply & Operational Services, Southern California Edison

SCE will benefit from a boost in its station’s output by about 48 megawatts (MW), an increase in efficiency and longer intervals between maintenance outages. By expanding Mountainview’s flexibility, the project will help SCE protect the grid from volatility, while also strengthening its competitive position in California.

**Trademark of GE Vernova and/or its affiliates.

Contact us

Want to learn more about our gas turbine upgrades and solutions?