Or start with a popular search:
The 6B gas turbine’s reliability reputation is built on 42+ years’ experience. Even so, ~20% of B-Class failed starts are due to instrumentation failures. Our enhanced reliability package helps improve 6B performance.
gas turbine installations
operating hours
operating starts
Time to install
Inspection type
Additional info
Even with reliability near 99%, our focus remains on improvement. GE Gas Power’s enhanced reliability package for 6B gas turbines includes three key enhancements, which help ensure trip risk is greatly reduced, reliability of steam supply is stable and overall operability is improved.
The 6B enhanced reliability upgrade package is comprised of a flame detection system less susceptible to causing false trips, an improved compartment ventilation sensor, and trip avoidance software logic to reduce instrumentation-based failures.
The enhanced flame scanner is a reliable and robust replacement for the legacy water-cooled flame scanner. The upgraded solution can improve product reliability by up to 50% by averting casing damage from cooling water from the GT compartment. The enhanced flame detector also helps improve response time and robustness to environmental conditions.
Compartment ventilation reliability (TIL-2220) means improved airflow sensors and a gas fuel module inlet are more responsive to environmental factors. Differential pressure transmitters are less sensitive to the environment, which can improve reliability through robustness to moisture, contaminants, oily deposits, and wind.
GE Gas Power has evolved software logic based on newly developed processor and instrumentation signals. With its alternative protective actions, this more sophisticated logic uses intelligent signal selection and system-level data validation. The upgrade can support reliability by avoiding unnecessary trips and shutdowns, for example, by determining that a particular data point is not relevant to the protection of the unit.
The reliability upgrade can avoid $10-50K in direct costs per failure, not including lost revenue. As well, fewer trips will stabilize steam supply, reduce valve failure downtime, and ultimately reduce O&M cost.
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usSee how Gas Power is helping to build a world that works.
Learn more