Benefits

The gas turbine compressor that can help you do more

Increase performance, flexibility, and maintainability with the new advanced compressor, which offers four stages of variable stators, field-removable blades, and increased performance through improved flow capability.

content-7f-advanced-compressor.jpg

What can a turbine compressor do for you?

  • Improve output by up to 16% above an Advanced Gas Path (AGP)-equipped unit, and efficiency up to 3% when matched with an AGP tech HGP and DLN2.6+ combustor
  • Achieve ~210 MW at ISO conditions and improve hot day and high altitude performance
  • Up to 3%  heat rate reduction
  • Improve maintainability and reduce outage time with field-replaceable blades that can be stocked and replaced on-site
  • Helps shape an asset management strategy for aging assets, or if you’re considering a compressor upgrade from unflared to flared
  • Allows installation of GE Vernova’s wet compression system to increase hot ambient GT capacity by an additional 12-20 MW*

*GT output increase depends on type of inlet conditioning system installed

Technical data

How we get you there

up to 16%

output

up to -3%

heat rate (- = better)

32K FH/1250 starts

interval

Watch

Get an inside look at the 7F gas turbine advanced compressor upgrade

Discover how our 7F advanced compressor solution is crossing boundaries.

Advanced Mark VIe controls

GE Vernova’s Mark* VIe control system is the foundation for unlocking the full potentional of OpFlex* advanced control software, which further enables full performance benefits from 7F gas turbine upgrades. Integrating gas turbine hardware upgrades with a modern control system and advanced software can deliver improved performance, flexibility, and adaptability to help power plants stay ahead in today’s rapidly evolving power generation landscape.

Contact us

Contact us to learn more about the 7F advanced compressor.

*Trademark of GE Vernova and/or its affiliates.