GT26 High Efficiency gas turbine upgrade
Compatible with any plant configuration and all GT26 gas turbines, the High Efficiency (HE) upgrade will help improve your plant’s efficiency, output and emissions for even better performance.
Work with GE Vernova
No matter how your plant operates, GE Vernova’s GT26 HE upgrade helps achieve increased baseload efficiency, greater plant output, and lower CO2 emissions. The upgrade can be tailored to help you get the most value out of your investment.
Our experience doesn’t stop with the gas turbine upgrade. GE Vernova’s experts can analyze the rest of your equipment to spot potential issues and determine how the upgrade might have an impact on other areas of your plant.
2%+ CC base load efficiency improvement
Up to 1% CC part load efficiency improvement
32,000 hours maintenance interval
Up to 25 MW output increase
5% CO2 reduction
Our HE experience
GT26 HE upgrades in operation
hours of HE fleet operating data*
*Data as of Sept 2025
years of commercial operation
GT26 HE units sold
Milestone unlocked
By the end of 2025, the GT26 fleet will reach nearly 150,000 operating hours. With 15 units sold and 11 units in operation, this significant achievement reflects the GT26 HE upgrade’s remarkable performance and reliability.

* up to 1% in part load operation and up to 2% at base load
The GT26 HE upgrade offers our customers unparalleled efficiency improvement with world-class engineering innovations in a holistic, robust package. It is currently GE Vernova’s most advanced solution ever introduced for the GT26 gas turbine, and with significant CO2 reductions per MW, it also supports our customers with their energy transition strategy.
Achieving 100,000 OH is a tremendous accomplishment and testament to the reliability of the product. I look forward to continuing to deliver value to our customers.
Alex Evans
GE Vernova’s Power GT26 HE global sales leader
Additional features
The HE upgrade was validated in 2021 and now the GT26 fleet includes 9 units installed and in commercial operation. The fleet leader completed the first tour after HE implementation in March 2025, and has returned to commercial operation after outage execution. In total, the GT26 HE fleet has accumulated 127,000 operating hours and approximately 1,105 starts since the upgrade.
GE Vernova bases most gas turbine maintenance requirements on independent counts of starts and hours. Whichever criteria limit is first reached determines the maintenance interval. A graphical display of GE Vernova’s “Box Concept” approach is shown here. The inspection interval recommendation is defined by the rectangle established by the starts and hours criteria. Using this Box concept, a GT26 HE unit should run 32k Weighted Operating Hours (WOH) with no maintenance factor. If operated into the “corner” of the box, the unit can achieve 44k equivalent EOH (+16k EOH vs GT26 Rating 2006 interval).
The HE upgrade can be added to any GT26 gas turbine, and the GE Vernova team will tailor the upgrade to create a balance between cost and value. The first step is a comprehensive plant feasibility study to identify any plant requirements, which includes an analysis of all your plant assets—HRSG, generator, transformer, and OTC (once-through-cooler).
Case studies
Contact us