Benefits
Originally developed for operational flexibility in 7E turbines, our AFS upgrade has been expanded and integrated into the 9E and F/HA fleets for its proven value.
The 9E Enhanced Turndown package improves performance in DLN1 and DLN1+ combustion systems by combining two robust technologies: axial fuel system and corrected parameter control.
Axial fuel staging (AFS) helps increase the emission-compliant operating range as part the package. AFS hardware pairs with corrected parameter control (CPC) software, which helps enhance existing turbine control and improve control of unit exhaust temperature.
By introducing gas fuel into the head end of the transition piece through a new fuel circuit, AFS helps achieve notable combustion enhancements.
At the same time, CPC helps enhance the existing static turbine control with an all-load temperature reference, which is updated as an ambient conditions change. This enables better control of unit exhaust temperature and emissions.
GE Vernova’s Mark* VIe control system is the foundation for unlocking the full potentional of OpFlex* advanced control software, which further enables full performance benefits from 9E gas turbine upgrades. Integrating gas turbine hardware upgrades with a modern control system and advanced software can deliver improved performance, flexibility, and adaptability to help power plants stay ahead in today’s rapidly evolving power generation landscape.
Contact us
*Trademark of GE Vernova and/or its affiliates.