OpFlex* advanced controls solutions
Technology that helps you flex your operational muscle and puts your plant back under your control.
Overview
Uncertain fuel costs. Fluctuating conditions. Emerging renewables. Fast-changing environmental regulations. With so many things out of your control these days, it just makes good economic sense to get a firmer grip on those things you can control. That’s where GE Vernova’s OpFlex advanced control solutions come in.
This suite of advanced technologies gives you unprecedented control over your power plant—from start-up to balancing to turndown. GE Vernova's field proven OpFlex solutions have been implemented on more than 1000 gas turbines globally over the last 15+ years.
It’s an intelligent way to better manage start time, responsiveness, load flexibility, turndown, fuel flexibility, and everything else that can impact your ability to reduce costs and increase revenue. With OpFlex solutions, it’s all about giving you more control to respond in real time to real challenges.
Choose the solution suite you’d like to learn more about:
Solutions
Increase efficiency and compress start time with OpFlex Start Agility solutions. Target and improve plant startup processes to capture new revenue and cost savings opportunities.
Want to discover how you could reach 100% load in as few as 10 minutes? Get a closer look at our Start Agility portfolio.
Maintain availability during changes in fuel composition, weather, and grid frequency with OpFlex Combustion Versatility solutions. React swiftly to dynamic conditions for improved reliability.
Looking to accommodate fuel Wobbe changes up to +/-20%? Take a look at our complete range of Combustion Versatility solutions.
Increase efficiency and expand the load range and ramp rate of your plant with OpFlex Load Flexibility solutions. Operate at higher maximum and lower minimum loads, using less fuel and with lower emissions.
Interested in increasing efficiency up to 1.5% and extending turndown up to 10%? Browse our range of Load Flexibility solutions.
Keep your plant online and operating at expected levels with OpFlex System Reliability solutions. Enhanced diagnostics, trip prevention, and liquid fuel capabilities maintain reliability and performance.
Interested in reducing the probability of system trips by up to 11%? Explore the OpFlex System Reliability portfolio.
Features and benefits
What if you could immediately improve the value of your plant’s newly installed units, or boost the performance of your existing hardware without performing a major outage? The OpFlex suite of advanced controls solutions enhances performance, insight, and control of new or existing assets so you can respond quickly and confidently to new opportunities and changing demand.
Contact us
*Trademark of GE Vernova and/or its affiliates