Overview
After nearly 20 years of operation, Uniper’s Enfield power plant needed a solution that could increase life-cycle value and utilization of the power generating equipment, while moving towards decarbonizing the gas power plant by reducing CO2 emissions per MW.
As a result, the GT26 HE upgrade will enable reliable operations at Uniper’s Enfield power plant to generate more energy per unit fuel with lower carbon emissions. It will also improve the plant’s performance by increasing its flexibility, efficiency and output and extend the inspection intervals of the unit.
Outcomes
For decades, GE Vernova and Uniper have worked together to build and maintain power plants, using leading technologies. Installed with HE upgrade, the GT26 unit at Uniper’s Enfield power plant is the world’s first to achieve H-class performance levels approaching 60% combined-cycle efficiency.
During the first HE upgrade installation at Enfield CCGT, we implemented thorough testing and validation protocols through a rigorous on-site validation campaign.
The GT26 HE upgrade delivers a breakthrough technology step, an innovation comparable to the first introduction of GT26 gas turbine in 1998.
Contact us