See the difference

Coordinated plant operation with a distributed control system

As a leading OEM for rotating equipment, GE Vernova has decades of experience controlling assets both big and small. We have the most advanced controls for primary assets like gas turbines, as well as solutions for a fully integrated DCS/ICS plant—so you can take advantage of future gas turbine upgrades to continue improving plant performance. That’s peace of mind that only an OEM can provide.

ODC00148-03-Mark-VIe-Comparison.jpg

With a common operator interface and tools, and linked controllers, GE Vernova’s Mark VIe plant controls help ensure more efficient operations, as well as improved I&C diagnostics and integration across electrical and other smart instruments.

Compared to non-integrated controls, installation is faster and your equipment availability will increase—4% above industry standard when the DCS is combined with engineering.

 

Why GE Vernova?

A scalable distributed control system to meet your power plant’s needs

While our integrated plant controls represent the most comprehensive level of automated plant control, we offer different levels of services and products. No matter which of the configurations below best fits your needs, we can work with you to develop tailored plant or unit-level controls. 

GE Vernova’s scalable model can provide a complete range of solutions, from a fully engineered power plant that delivers improved performance to just the DCS and plant components—or any other configuration in between.

Improve your project execution

Speed, responsiveness and performance

  • 99% record of on-time installation during project execution, with 50% fewer change orders than industry average 
  • Proven reference designs facilitate rapid quote response
  • An integrated system that uses common configuration and diagnostic tools to reduce programming, system checkout, and start-up hour
  • Flexibility to adapt to different EPCs’ needs and behaviors 
  • Diversity in regions and locations

Reduce your risk

Ease of contracting, single point of accountability

  • Simplification of project coordination, less engineering and review time
  • Equipment + DCS integration = plant-level industrial Internet
  • Factory testing for the Mark VIe distributed control system (DCS) can include Mark VIe turbine control and plant simulation, allowing for full plant control testing

Increase your cost savings

Make the most of your architecture with a single control platform

  • Most hardwired signals between the turbine controls and the DCS are not required with the Mark VIe distributed control system (DCS), saving wiring and site checkout and commissioning
  • The GE Vernova DCS provides a single operator interface for the entire system, reducing the need for separate turbine operator interfaces
  • Less contracting time and lower cost

As the gas turbine OEM, we know your power plant better than anyone. We have the experience to upgrade or add a DCS to your existing plant configuration—whether you have a vintage GE Vernova Mark control system or a competitor’s control system—and service options to continue serving your needs for the long term.

Reduce your outage risk

Helping meet your reliability goals

  • The GE Vernova team can upgrade your controls as part of your scheduled outage
  • Close collaboration with customers from the beginning of the process
  • Customized project configuration and execution for the best possible outcome
  • Our technology is always evolving, helping ensure the latest software and analytics, hardware, and guarantees

Flexible execution models

Making sure your expectations are met

  • Adaptable, flexible approach to projects
  • Project scope can range from basic new units model to a comprehensive, end-to-end support
  • Scalable execution models

Long-term support

Services for the long haul

  • Extensive aftermarket services suite, LTSAs and spare parts management
  • World-class training academy
  • Preventative maintenance visits
  • Remote diagnostic services
  • Cyber asset protection program

OEM expertise

Customer success with the Mark VIe distributed control system

GE Vernova has provided integrated plant controls to customers in critical process and infrastructure sectors for more than 45 years. With installation and support networks around the world, we are one of the world’s largest OEMs for control solutions and DCS. As the OEM, we have fully validated and tested all of our gas turbine and integrated plant controls at our manufacturing and service facilities around the globe.

 

Plant control simulations

Build your plant with confidence

video-plant-control-simulations.png

25 years of simulation experience

GE Vernova brings 25 years of simulation experience to every plant deployment. The Mark VIe DCS is tested on an integrated simulation platform that combines control logic testing with OEM-developed operator training tools—connecting directly to the same system that runs your plant. Validate critical functions early, build operator confidence, and reduce commissioning risk.
Read the blog  

Expert insights

Inside the Mark VIe DCS

Learn more about how the Mark VIe DCS helps enhance reliability, longevity, and efficiency across your plant operations.

One platform for total plant control

Is the Mark VIe just for turbines? Chad explains how this DCS manages your entire plant from one unified platform—extending far beyond turbine control.

Reliability engineered from experience

How does the Mark VIe DCS boost reliability and availability? Carla explains how GE Vernova’s OEM expertise is built directly into its system architecture.

Why full integration matters

What happens when control systems aren’t integrated? Nate shows how the Mark VIe DCS prevents data gaps and downtime through plantwide communication.

Frequently asked questions

Learn more about integrated plant controls

Integrating generation and BOP equipment into a common system (not necessarily a single controller) is achievable and beneficial. Remote operation feasibility depends on several factors:

  • Control vs. monitoring: Deciding whether remote access is for control or monitoring influences the complexity and security measures required.
  • Cybersecurity: Ensuring robust cybersecurity measures to protect against threats is crucial. This includes access controls, network security, and monitoring for potential threats.
  • System integration: Being able to communicate with various protocols commonly found in plant environments such as DNP 3, OPC UA, Foundation Fieldbus, IEC 61850, and Modbus allows seamless integration of diverse equipment into a unified control system.

An integrated plant control system consolidates data and control mechanisms across various plant assets, providing numerous benefits:

  • Common namespace: All data is integrated into a single source of truth, facilitating consistent diagnostics and maintenance.
  • Harmonized tools: Common tools for diagnostics, maintenance, graphics, alarms, and controls reduce complexity and improve efficiency.
  • Training: Standardized training for maintenance and operations personnel ensures consistency and effectiveness while reducing overall training costs.
  • Maintenance systems integration: Integrating with third-party maintenance and ERP systems enables better asset management and streamlined workflows.
  • Downtime reduction: Predictive maintenance capabilities and real-time monitoring help identify and address issues before they cause significant downtime.
  • Data analysis: Comprehensive data analysis from integrated systems allows for better insights and optimization opportunities.

Yes, there are differences in the integration process:

  • Existing plants: Integrating controls in existing plants requires understanding current control philosophies, cabling, networking, and cybersecurity setups. It involves additional efforts to ensure compatibility and may require phased implementation to align with shutdowns and outages.
  • New plants: For new plants, integration can be planned from the design stage, allowing for a smoother and more straightforward implementation. Design considerations can include integrated plant controls from the outset, making the process more efficient.

Regardless of the plant type, GE Vernova’s expertise in managing both scenarios helps ensure successful integration.

  • Understanding existing controls architecture: For existing plants, knowledge of current control systems, cabling, and network setups is essential.
  • Phased implementation: Implementing controls in phases, especially for existing plants, ensures smooth transitions and minimizes disruptions.
  • Cybersecurity: Robust security measures are critical to protect against cyber threats and ensure safe operations.
  • Data integrity: Ensuring high-quality, consistent data is crucial for effective AI and predictive maintenance applications.
  • Operational goals: Clearly defining operational goals and desired outcomes helps tailor the integration and remote operation strategies effectively.

Integrated plant controls enhance flexibility and operational efficiency, which is increasingly important with the rise of renewable energy sources. Combined cycle power plants, for instance, have shifted from base-loaded duty cycles to more frequent start-stop operations and lower load operations several times a day. Additionally, plant controls facilitate fuel-efficient operations while staying within emissions limits, which is crucial as plants adapt to higher renewable penetration. 

Webinars

Hear from our experts

Webinar

Now You See It: Plant-wide visibility with Mark VIe DCS

Dec 9, 2026 | 3 P.M. Kuala Lumpur, 11 A.M. Berlin, 11 A.M. NYC

Discover plant-wide visibility and control with the GE Vernova Mark VIe DCS. Learn how scalable architecture and open, editable logic can streamline your operations.

Nate Martin

Senior Product Manager, Software and Controls Solutions, GE Vernova

Hiro Hardwani

EMEA Growth Leader, Software and Controls Solutions, GE Vernova

Fernando Duarte

Senior Field Application Engineer, Software and Controls Solutions, GE Vernova

Webinar

Unlock operational excellence with Integrated Plant Controls

On-demand | Available now

Discover the benefits of Integrated Plant Controls for your operations. These systems offer a unified control solution spanning your entire plant, encompassing power train equipment, electrical and mechanical distribution, processes, and BOP.

Nathaniel Martin

Senior Product Manager, GE Vernova

Gautam Chatterji

Plant Controls Customer Solution Architect, GE Vernova

Arthi Vasudevan

Senior Cybersecurity Product Manager, GE Vernova

Hiro Hardwani

EMEA Growth Leader, GE Vernova

Webinar

Tested and trusted: Plant control simulations deep dive

Wednesday, October 1st | 3 P.M. Kuala Lumpur, 11 A.M. Berlin, 11 A.M. NYC

Join GE Vernova’s webinar and discover how plant control simulations are tested and tailored to your needs—from graphic and logic demonstrations to operator training simulators.

Nathaniel Martin

Senior Product Manager, GE Vernova

Darrin Kirchhof

Principal Engineer, GE Vernova

SriHarsha Vedavyasachar

Senior Engineer, GE Vernova

Webinar

Mind the controls gap: Long-term strategies for lifecycle management

Aug 12, 2026 | 3 PM MYA, 11 AM Berlin, 11 AM NYC

Many control systems fall behind long before operators notice. Join our experts to learn how a proactive lifecycle strategy closes the gap.

Thaha Nazeemudeen

Senior Product Manager, Controls Lifecare Services, GE Vernova

David Smith

Senior Technical Sales Manager, Software and Controls Solutions, GE Vernova

Lijaz Odakkal

Service Director for Middle East, South Asia and Africa, Software and Controls Solutions, GE Vernova

Ben Plouff

Senior Manager, Remote Diagnostic Services, GE Vernova

Featured video

Your plant’s central intelligence for essential elements

The Mark VIe DCS is an integrated plant control system built for diverse energy markets, offering scalability, enhanced startup, and reliability.

mark-image.png
Featured download

Mark VIe DCS

With nearly 60 years of legacy experience, GE Vernova’s Mark VIe Distributed Control System (DCS) is engineered for the evolving demands of the energy landscape. As an OEM for gas turbines, steam turbines, generators, and Heat Recovery Steam Generators (HRSGs), we provide a fully integrated control system that enhances startup performance, operability, reliability, protection, and availability across the entire plant.
Download now

Get in touch

Want to learn more about our integrated plant controls?

*Trademark of GE Vernova and/or its affiliates