Proven 7F upgrades in one powerful package

7F.04-200 upgrade package

Specs

Scope of change

ODC00400-02 Advanced-Compressor.png

Achieve like-new performance

The 7F.04-200 upgrade enables like-new 7F.05 performance, without the additional cost and time needed to install a new unit.


  7F.03 7F.04 7F.04-200 7F.05
SC GT output (MW) - 59F (15C) 178 201 208 239
SC GT output (MW) - 90F (32C) 159 178 199 225
GT minimum load in emissions compliance 42% / 74 MW 25%1 / 50 MW1 24%1 / 50 MW1 21%1 / 50 MW1
Compressor 18-stage 18-stage 14-stage 14-stage
Combustor DLN 2.6 DLN 2.6+ DLN 2.6+ DLN 2.6+
Power turbine 3-stage 3-stage 3-stage 3-stage
SC start times (min)** 11 11 11 11
GT ramp rate (MW/min) 28 30 34 40

1Includes Axial Fuel Staging (AFS) option
**Turning gear to base load

Webinars

Hear from our experts

Webinar

Tackling rising energy demands with the 7F.04-200 upgrade

Wednesday, April 9th, 2025 | 11am Berlin, 11 am NYC, 3 pm Kuala Lumpur

Join industry experts as they share insights into how GE Vernova’s 7F.04-200 upgrade helps power plant operators address growing energy demands, integrate renewables, and meet environmental regulations.

Robert Campbell

7F Upgrades Global Sales Leader, GE Vernova

Jason Shaffer

7F Gas Turbine Product Manager, GE Vernova

Jason Bowers

Steam Turbine & HRSG Upgrades Global Sales Leader, GE Vernova

Eunice Garza

Sr. Regional Application Engineer, GE Vernova

Webinar

The evolving role of firm dispatchable generation: Addressing hyper load growth challenges

Tuesday, September 24th | 11am NYC

We are at a pivotal time in the power industry, where technology advancements intersect with the pressing challenges of load growth, extreme weather normalcy, and grid stability. Discover insights into the last decade of industry changes and their impacts on the 7F combustion turbine fleet.

Jeff Chann

Power Segment Specialist, GE Vernova

Louis Veltre

7F Product Manager, GE Vernova

Frequently asked questions

Have questions? We have answers! 

The 7FA.04-200 upgrade can be applied to existing 7F.01, .02, .03, and .04 units. 

This scope of this gas turbine upgrade includes the advanced compressor (casings, blades, and vanes), combustor, hot gas path, and turbine rotor, along with advanced accessories and software solutions, to enhance output, performance, and efficiency. Axial fuel staging (AFS) and wet compression are optional add-ons for additional turndown and output, respectively. 

 

ODC00400-02 Advanced-Compressor.png

The impact on your existing balance of plant will vary depending on your specific configuration. GE Vernova can conduct a comprehensive assessment of your plant’s cooling, electrical balance of plant (gas and steam turbine generator train), mechanical balance of plant (fuel gas system, filter and evaporative cooler, and water-steam systems), and heat recovery steam generator. This assessment process typically takes 18-20 weeks. Contact a GE Vernova expert to discuss your plant’s potential impact.

The 7F.04-200 configuration is approved for 32,000 turbine hours or 1,250 factored fired starts. The maintenance intervals and the number of inspections required will likely remain the same. 

Depending on your existing configuration and control system, additional training may not be needed. If training is required to familiarize operators with the controls system, courses are available through the GE Vernova Customer Training website.

The upgrade will likely require a modification to the existing service agreement to cover the new components and performance.

Further reading

Want to discover additional expert insights into commonly asked industry questions about 7F capacity upgrades in our latest FAQ on 7F upgrades?

Contact us

Learn more about what the 7F.04-200 upgrade can do for you.