Greater flexibility

Future-proof your 7F power plant with axial fuel staging

Increasing low-cost renewable energy production is driving many thermal power plants into greater cyclic operation, exposing these plants to increased maintenance costs from more frequent start-stop cycles. Enhancing your gas turbine power plant with technology to become more flexible can help reduce or avoid cycling by improving the economics to remain online at low loads during off peak hours. Axial fuel staging (AFS) is a proven combustion upgrade that adds a downstream fuel circuit, staging part of the fuel and air mixture later in the combustion process. This enables the 7F gas turbine to run at a significantly lower minimum load while remaining in emissions compliance, reducing fuel burn and operating costs to stay online.

ODC00462-02-AFS-Install-Time-web-graphic.png

The basics

What do I need to install the AFS upgrade?

If your 7F gas turbine already has the DLN 2.6+ combustor and Mark* Ve or VIe controls, you have the needed prerequisites to install the AFS upgrade for even greater flexibility and turndown. If your turbine does not have the DLN2.6+ combustor, AFS can be installed in conjunction with DLN2.6+ in the same outage. 

There are also other complementary upgrades that can be packaged with AFS to help manage the impact of continuous low load operation on bottoming cycle equipment. Contact us to learn more about options for your site.

Benefits

How low can you go?

With the AFS upgrade added to your DLN 2.6+ combustion system, you can realize even lower turndown in emissions compliance, reduced renewable curtailment, and increased access to ancillary payments via an expanded dispatchable load range.

promo-7f-afs-calculator.png

Fuel savings and carbon reduction

AFS value calculator

Achieve lower turndown, emissions, and maintenance costs with GE Vernova's 7F axial fuel staging (AFS) gas turbine upgrade.

Webinar

Tackling rising energy demands with the 7F.04-200 upgrade

Wednesday, April 9th, 2025 | 11am Berlin, 11 am NYC, 3 pm Kuala Lumpur

Join industry experts as they share insights into how GE Vernova’s 7F.04-200 upgrade helps power plant operators address growing energy demands, integrate renewables, and meet environmental regulations.

Robert Campbell

7F Upgrades Global Sales Leader, GE Vernova

Jason Shaffer

7F Gas Turbine Product Manager, GE Vernova

Jason Bowers

Steam Turbine & HRSG Upgrades Global Sales Leader, GE Vernova

Eunice Garza

Sr. Regional Application Engineer, GE Vernova

Understanding AFS technology

How we get you there

The AFS upgrade axially stages combustion in two zones. This allows the DLN2.6+ combustor to have enhanced performance at both baseload and minimum turndown. Here’s a look at how the technology functions (model simplified for clarity).

7f-afs-upgrade-video.JPG
  • The AFS upgrade adds a fifth fuel circuit to the DLN 2.6+, introducing part of the fuel and air mixture at a downstream stage in the combustion system. 

  • During high load operation, this fifth circuit is fueled in addition to existing head end fuel nozzles, resulting in combustion in two zones and maintaining top end performance. 

  • During low load operation, this fifth circuit is unfueled, enabling the head end fuel nozzles to remain fueled and operating at higher temperatures, enabling emissions compliant operation over a larger load range.
axial-fuel-staging-thumbnail.jpg
Further reading

AFS for 7F gas turbines

Read our fact sheet on axial fuel staging for 7F gas turbines.
Download PDF

Flexibility blog series

Explore our blog series with GE Vernova’s Bob Bellis, who answers important questions about gas plant flexibility

Contact us

Want to learn more about the AFS upgrade?