Benefits
The 6B AGP builds on the proven rugged reliability the fleet has demonstrated for over 40 years while allowing customers to remain competitive.
This upgrade utilizes proven E, F, and H-class developments to increase firing temperature. The 6B AGP enables higher output and exhaust energy, lowers fuel consumption, and increases maintenance inspection intervals.
The AGP can improve power output by 4%-16% depending on the plant's configuration. This option also results in an exhaust energy increase of 2%-9%.
6B AGP can improve heat rate by up to 4% depending on the plant's configuration.
When packaged with the 6B Advanced Extendor combustion technology, the AGP allows for synchronized combustion and hot gas path inspection intervals up to 32,000 Factor Fired Hours.
6B AGP: Key Features
The AGP upgrade involves 9 new HGP capitals. Key highlights of the upgrade include:
6B AGP: Requirements
GE Vernova’s Mark* VIe control system is the foundation for unlocking the full potential of OpFlex* advanced control software, which further enables full performance benefits from 6B gas turbine upgrades. Integrating gas turbine hardware upgrades with a modern control system and advanced software can deliver improved performance, flexibility, and adaptability to help power plants stay ahead in today’s rapidly evolving power generation landscape.
Further Reading
Customer stories
Saudi Arabia
Saudi Arabia
Saudi Cement orders the first 6B AGP technology for the cement industry
In a historic deal that marks the first time GE Vernova’s Advanced Gas Path (AGP) solution will strengthen power generation productivity for the cement industry globally, Saudi Cement will upgrade three GE Vernova 6B gas turbines at its Hofuf plant to increase capacity by 25 megawatts and efficiency by up to 3.3% per turbine.
Contact us
*Trademark of GE Vernova and/or its affiliates.