infographic-flame-detector-choices.png
Your choices

Find the right flame detector for you

Choose between the non-optical and fiber-optic based on your controls, hydrogen blend, and fleet.
Let our infographic guide you

The challenge

Traditional flame detectors

When traditional flame detectors age, they can create two major categories of reliability risk: false trips and water-cooling circuit failures. False trips can lead to unnecessary unit shutdowns, lost generation revenue, and increased operational stress. Water-cooling circuit failures can introduce the risk of cooling water leaks onto the turbine shell, potentially causing casing deformation, equipment damage, major disassembly for repair, and extended downtime. When legacy flame detectors remain in service too long, they can shift from protecting reliability to threatening it.

Options

Two reliability upgrade paths

Primary solution for F-class units with Mark* VIe controls

The non-optical flame detector is a modernized, algorithm-driven gas turbine flame detection system designed to improve detection confidence and eliminate water cooling risks. Integration with the Mark VIe turbine control system provides superior reliability for your gas turbine.

Key benefits

Reduce downtime threat
 - Eliminates cooling water leak exposure
 - Avoid costly casing damage and extended repairs

Confident flame loss detection
 - Advanced detection logic helps reduce false trips
 - Protects against equipment damage and safety events

Lower maintenance burden
 - Eliminates water-cooled sensor maintenance
 - Reduces recurring service costs

Best fit applications
 - 6F, 7F and 9F units
 - Mark VIe control systems
 - Customers performing engine or controls upgrades

Controller-agnostic solution for broader fleet applications

The fiber-optic dry flame detector is a robust, plug-and-play upgrade compatible with multiple gas turbine frames and control platforms.

Key benefits

Reduce downtime risk
 - Removes water-cooling circuits
 - Protects against casing damage and outage escalation

Direct plug-and-play replacement
 - No mechanical or controls modifications required
 - Faster installation within outage windows

Controller agnostic
 - Compatible with GE Vernova and third-party systems
 - Ideal for legacy control platforms

Additional advantages
 - Fully optical detection in hot area
 - Electronics relocated to cooler zone
 - Applicable for >10% hydrogen applications
 - Suitable for 6B, 7E, 9E, 7F, 9F frames

Talk to a flame detection expert

Don’t let aging flame detection threaten your reliability

*Trademark of GE Vernova and/or its affiliates.