Failing to plan is planning to fail

The cost of inaction

It’s not every day you can see the true value of an offering—but the reliability lessons learned from our fleet paint a clear picture. Our reliability upgrades average fleet impact:

What other plant managers wish they knew

Your biggest headaches—solved

Our reliability upgrades can help you solve for a range of plant issues, keeping you up and running—on your schedule. All equipment can be installed in a single combustion inspection (CI), hot gas path (HGP) inspection, or major inspection (MI) outage or independently of scheduled maintenance.

Reliability upgrades can provide impact in these areas:

✓ Wasted maintenance dollars
✓ Compressor bleed issues
✓ Hydraulic malfunctions
✓ Positioning problems
✓ Exhaust spread challenges
✓ Flame detection hardware issues

Decrease downtime

Instrumentation reliability upgrades

Instrumentation issues are one of the top drivers affecting gas turbine reliability. In fact, more than 20% of failed starts are due to instrumentation events.1 In the last three years, GE Vernova has documented more than 1,500 issues that have caused 16,000+ downtime hours, with three out of five gas turbines having experienced at least one failed start, trip, or forced outage. The instrumentation reliability upgrades include:

Decrease failed starts

Valve reliability upgrades

Hydraulic control valves are responsible for some 10% of turbine dependability issues, including a marked 23% of failed starts. Now, based on GE Vernova’s 5.5+ million hours of electrically actuated valve experience, tighter equipment control is within reach. Your upgraded F-class gas turbines provide advanced diagnostics, extended overhaul intervals, reduced fire risk, and aims to help you save money on every failed start. The valve reliability upgrades include:

Contact us

Want to discuss reliability options for your site? Talk to an expert

12020 7F Users Group Poll
2Electric inlet guide vane applicable to 7F fleet only
3Trademark of GE Vernova and/or its affiliates.