A more reliable gas turbine flame detection upgrade

The robust dry flame scanner is a more reliable solution with high temperature fiber optics for precise flame signal transmission. Engineered to help maintain performance in high-temperature environments.

This solution is compatible with 7FA, 9FA, 9FB, 7E, 9E, 6B, and 6FA gas turbine frames, regardless of what controller type, compressor, combustor, or hot gas path your gas turbine uses. As a drop-in replacement for existing dry flame and water-cooled detectors, it reduces installation effort and requires no changes to your control software. The robust fiber-optic dry flame detector can also be trialed as a single detector in conjunction with existing scanners.

fiber-optic-flame-detector-body-image-2.png

Why choose the robust fiber-optic dry flame detector?

  • Significantly improves flame detection reliability (false flame indications, flame out scenarios) and sensor durability in challenging environments (vibration, high temperature)
  • Direct replacement to existing dry or water-cooled flame scanners with no mechanical changes required
  • Fully optical in hot area, moving the transmitter to a colder areas through a 30ft fiber optical cable
  • No control software modifications needed
  • NEC compliant, ATEX and IECEX certified
  • Approved for +10% H2 applications

 

fiber-optic-flame-detector-body-image-1.png

Simple and fast installation

  • Can be installed during any planned outage, such as a combustion inspection (CI), hot gas path inspection (HGPI), or major inspection (MI)
  • Able to be completed over a single weekend
  • No pre-requisites required
infographic-flame-detector-choices.png
Your choices

Find the right flame detector for you

Choose between the non-optical and fiber-optic based on your controls, hydrogen blend, and fleet.
Let our infographic guide you

Webinar

91M+ operating hours of insight: F-class reliability solutions

Sep 4, 2025 | 3pm MYT, 11am Berlin, 11am NYC

Join our webinar to learn how we can help you reduce trips and failed starts with proven solutions. With over 1.6 million starts across 1,350+ F-class gas turbines, GE Vernova has gained deep insight into reliability challenges.

Mohamed Sayed

Customer Application Engineering, GE Vernova

Noora AlAmiri

Lead Upgrade Sales Manager for Gulf, GE Vernova

Houssem Zoghmar

Service Engineering Leader, GE Vernova

Contact us

Talk to an expert about gas turbine flame detectors for your units

*Trademark of GE Vernova and/or its affiliates.