First class in H-class

Leading the industry in H-class technology

GE Vernova introduced H-class technology to the industry 26 years ago. Today, GE Vernova’s HA product portfolio—first introduced in 2014—is engineered to reduce carbon emissions and help support today’s flexible power generation needs. The H-class portfolio leverages GE Vernova’s advanced combustion and compressor technology, along with critical advancements in material science, design and coatings, for higher output and performance. 

We're celebrating a milestone!

GE Vernova’s HA gas turbines reach 4 million operating hours

The HA gas turbine fleet has reached an incredible milestone—4 million operating hours across 128 units. This achievement highlights our commitment to delivering efficient, reliable, and scalable power solutions to help meet the world's growing energy demand. As electricity consumption surges—driven by AI, data centers, and global industrial growth—GE Vernova continues to innovate, invest, and expand to support a more sustainable energy future.

  • Expanding capacity to meet demand: With global energy needs expected to grow significantly, GE Vernova is investing over $160 million in its Greenville facility to scale production capacity, add new hydrogen fuel testing capabilities, and create more than 650 new jobs at the site.

  • Modular installation and maintenance: GE Vernova's HA turbines are engineered for easy installation and upkeep, making them adaptable to various power needs.

  • Behind-the-meter power generation: Our HA turbines enable industries and data centers to generate their own power independently of the grid.

  • Carbon capture: GE Vernova, Technip Energies and a consortium are collaborating to build the NZT Power project in the UK. The project is expected to be the world's first commercial-scale gas-fired power plants to capture and store carbon. 

  • Powering AI and data centers: The rapid expansion of AI and hyperscale data centers is driving increased electricity demand. GE Vernova is ramping up production to help ensure reliable power for the growing energy demand.

  • Expert consulting for energy solutions: Our Consulting Services team provides guidance on grid planning, energy transition strategies, and power plant optimization.
CS23448-14-HA-Infographic.gif

Webinars

Hear from our experts

  • AI-driven data centers
  • Powering Asia’s energy transition
  • Empowering Asia's gas turbine repair

Webinar

Bridging the gap: Reliable power for AI-driven data centers

June 25, 2024 | 3 P.M.MYT, 11 A.M. Berlin, 11 A.M. NYC

AI is reshaping data center demand. Join GE Vernova, DataVolt and S&P Global to explore how to manage volatility, scale confidently, and build a resilient energy strategy.

Donald Floyd

Sr. Portfolio Manager-Gen AI, GE Vernova Advanced Research

Maro Turner

Director, Project Development, DataVolt

Dan Thompson

Principal Research Analyst, Datacenter Services and Infrastructure, S&P Global

Jason MacDowell

Director-Integrated Systems, GE Vernova’s Consulting Services

Webinar

Powering Asia's energy transition: From planning to execution

October 9th, 2024 | 3:00 PM Kuala Lumpur Time

Asia faces challenges as its energy demands rise and the race toward net zero accelerates. Learn how GE Vernova is leading the energy transition and why effective planning and execution are crucial for a sustainable energy future.

Repairs roundtable

Empowering Asia's gas turbine repair: An inside look at GEVSS center

June 7th, 2024 3pm MYT

Join our experts for a special repairs roundtable as they dive into GE Vernova's commitment to excellence. They will discuss recent investments and cutting-edge repair technologies for HA gas turbine components, as well as lessons learned about the strategic use of lean processing to enhance GEVSS' (formerly GRSS) efficiency.

Videos

See our H-class gas turbines in action

Discover GE Vernova's H-class turbine technology leadership

Breaking records: GE Vernova and EDF

plant.jpg

H-class plant solutions

Engineered equipment package

GE Vernova has the technology, experience and people to deliver the highest value simple cycle and combined-cycle power plants anywhere in the world. Our integrated approach to plant development means that from planning through commissioning, we consider individual components as well as balance-of-plant systems in each decision we make with our customers.

With decades of experience and component know-how, GE Vernova can supply all the equipment needed for your H-class plant to help ensure combined-cycle performance, operability, power island emissions, and near-field acoustics. Under our Engineered Equipment Package (EEP), GE Vernova provides:

H-class gas turbines

Products

Find the right gas turbine to meet your needs

Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.

  • All
  • Heavy duty
  • Aeroderivative

View by frequency

  • 50Hz
  • 60Hz

View by configuration

  • Simple
  • 1x1CC
  • 2x1CC
9HA

GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.

  9HA.01 9HA.02
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%

9F

With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.

  9F.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9F series turbines are GE Vernova’s most advanced F-class technology for 50 Hz applications.

7HA

GE Vernova’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.

  7HA.01 7HA.02 7HA.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%

7F

The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE Vernova’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.

  7F.04 7F.05
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.

9E

Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.

  9E.03 9E.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9E series gas turbines can run on 52 types of fuel.

LMS100

A single, economical solution for the dispatch needs of nearly every industry condition.

  LMS100 PA+
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LMS100 gas turbines can start up in 8 minutes

7E

The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.

  7E.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7E series gas turbines can deliver 100% load in 10 minutes.

6F

GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.

  6F
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on

LM6000

A leader in the +40 MW space, the LM6000 has ~60 million operating hours and more than 1,300 units shipped.

  LM6000VELOX PC Sprint LM6000VELOX PF+ Sprint
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM6000 gas turbines can start up in 5 minutes

6B

Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.

  6B
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen

LM2500

The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.

  LM2500XPRESS+G4 DLE UPT LM2500XPRESS+G5 DLE UPT
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM2500 gas turbines feature >99.8% availability

TM2500

Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.

  TM2500 SAC TM2500 DLE
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

TM2500 gas turbines can be installed in ~14 days

Contact us

Want to learn more about our H-class gas turbines?