Overview

LM6000 power plants

With ~60 million operating hours and more than 1,500 units sold, GE Vernova’s LM6000 aeroderivative gas turbine has more operating experience than any other aeroderivative gas turbine greater in the +40 MW space. The LM6000 offers greater than 99 percent start and operational reliability and over 98 percent availability. Its 5-minute fast start allows operators to differentiate their dispatch capability while a simple two-spool design results in lower overall maintenance costs. Universal and modular packaging gives the LM6000 a smaller footprint and allows for faster installation and commissioning.

Faster power to the grid

Introducing the LM6000VELOX* aeroderivative solution

The new LM6000VELOX aeroderivative solution aims to reduce the installation and commissioning schedule of LM6000 turbines by up to 40%, saving up to 4,000 labor hours—which translates to an expected 90 days I&C schedule—depending on site conditions. Thanks to multiple enhanced modularity features, the LM6000VELOX aeroderivative solution is ushering in a new era of speed in the energy industry. 

GE Vernova's LM6000VELOX aeroderivative solution is available:

  • In both simple- and combined-cycle configurations.
  • As either a DLE or SAC (water injected) combustor configuration.
  • For both 50- and 60-Hertz segments.

See it in action

Powering Ireland with the LM6000VELOX aeroderivative gas turbine package

Discover how the LM6000VELOX delivered 150 MW of fast, reliable, and flexible power to Ireland, helping to ensure energy security and maintain grid stability.

hero-lm6000-gas-turbine.jpg

Specifications

Capable, versatile, sustainable power

The LM6000 offers 99%+ start and operational reliability and 98% availability. Its 5-minute fast start allows operators to differentiate their dispatch capability, and its dual-fuel capabilities (gas and diesel) provides fuel flexibility and helps customers meet emissions limits.

Specifications shown are for 50 Hz and 60 Hz.

  LM6000VELOX PC Sprint LM6000VELOX PF+ Sprint
Net output (MW) 51.1 56.9
Net heat rate (Btu/kWh, LHV) 8595 8328
Net heat rate (kJ/kWh, LHV) 9068 8800
Net efficiency (%, LHV) 39.7% 41.0%
Package dimensions (m) 20.43 x 4.1 20.43 x 4.1
Package height (m) 14.38 14.38
Largest lift (generator) (kg) 71,000 71,000
Simple Cycle
Combined Cycle 1x1
Combined Cycle 2x1

LM6000 gas turbines can start up in 5 minutes

NOTE: Net output ratings are based on ISO conditions, natural gas, inlet and exhaust losses included and balance of plant equipment excluded. Actual performance will vary with project specific conditions, fuel and ambient conditions.

Webinars

Hear from our experts

Webinar

Looks good on paper. Now what? Moving data center projects into execution

September 9, 2026 | 3pm Kuala Lumpur (MYT), 11am Berlin (CEST), 11am NYC (EST)

Learn how integrated planning, early stakeholder alignment, and coordinated execution can help accelerate time to power and reduce risk for data center projects.

Sonna Brown

Colleen Turley

General Manager, Integrated Solutions

Siva Chockalingam

Managing Director, Projects Coordination Office, GE Vernova

Webinar

Bridging the gap: Reliable power for AI-driven data centers

June 25, 2024 | 3 P.M.MYT, 11 A.M. Berlin, 11 A.M. NYC

AI is reshaping data center demand. Join GE Vernova, DataVolt and S&P Global to explore how to manage volatility, scale confidently, and build a resilient energy strategy.

Donald Floyd

Sr. Portfolio Manager-Gen AI, GE Vernova Advanced Research

Maro Turner

Director, Project Development, DataVolt

Dan Thompson

Principal Research Analyst, Datacenter Services and Infrastructure, S&P Global

Jason MacDowell

Director-Integrated Systems, GE Vernova’s Consulting Services

On-demand webinar

Fast, flexible, sustainable power: Aeroderivative gas turbines for munis & co-ops

Today’s energy transition is creating challenges for all power producers, from local municipalities and co-ops to utilities of all sizes. Operators need to plan carefully to ensure grid reliability and faster, cheaper, cleaner power for their end users.

On-demand webinar

Aeros vs. recips: Simplicity in motion

As a plant operator, you’re always looking for ways to improve your site, and know that higher efficiency leads to lower costs. But what can you do to achieve this? Aeroderivative gas turbines offer many advantages over a reciprocal engine such as reliability and savings instead of maintenance and downtime.

Webinar

The long game: Modular turbine controls that pay off

March 4, 2026 | 3:00 PM MYT, 11:00 AM Berlin, 11:00 AM New York

Join our panelists and learn how the Mark VIe modular control system helps future-proof turbine operations including software and hardware upgrades, platform lifecycles, and a Mark VIe LM6000 application tour.

Darrick Hueber

Control Solutions and Services Strategy & Growth Leader, GE Vernova

Sebastien Bertrand

Sr. Product Manager, Turbine Controls, GE Vernova

Robert White

Sr. Sales Manager, Control Solutions and Services, GE Vernova

Chris Hills

Principal Engineer, Aero Controls, GE Vernova

Discover

Featured videos

LM6000VELOX: Faster power to the grid

With enhanced speed of installation, the LM6000VELOX can provide fast and reliable energy supply to help stabilize the grid when needed.

LM6000VELOX DLE package installation

Tennessee Valley Authority (TVA)’s Johnsonville Plant in Middle Tennessee is the site of GE Vernova’s first LM6000VELOX DLE package solution.

Keeping Houston’s medical center lights on with the LM6000

Discover how TECO and GE Vernova’s partnership is driving reliability, availability and efficiency for the largest district cooling system in North America.

highlights-markvie-upgrades.png
Highlight

Do you know about the Mark* VIe capabilities?

The Mark VIe is the latest GE Vernova control platform, with just some of its features including:

• Modular, future-ready engineering
• Legacy system integration
• Built-in cybersecurity
• Advanced diagnostics
• Developed for today’s fuel demands
Learn more about the Mark VIe solution
LM6000 aeroderivative gas turbine

Products

Find the right gas turbine to meet your needs

Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.

  • All
  • Heavy duty
  • Aeroderivative

View by frequency

  • 50Hz
  • 60Hz

View by configuration

  • Simple
  • 1x1CC
  • 2x1CC
9HA

GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.

  9HA.01 9HA.02
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%

9F

With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.

  9F.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9F series turbines are GE Vernova’s most advanced F-class technology for 50 Hz applications.

7HA

GE Vernova’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.

  7HA.01 7HA.02 7HA.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%

7F

The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE Vernova’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.

  7F.04 7F.05
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.

9E

Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.

  9E.03 9E.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9E series gas turbines can run on 52 types of fuel.

LMS100

A single, economical solution for the dispatch needs of nearly every industry condition.

  LMS100 PA+
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LMS100 gas turbines can start up in 8 minutes

7E

The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.

  7E.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7E series gas turbines can deliver 100% load in 10 minutes.

6F

GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.

  6F
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on

LM6000

A leader in the +40 MW space, the LM6000 has ~60 million operating hours and more than 1,300 units shipped.

  LM6000VELOX PC Sprint LM6000VELOX PF+ Sprint
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM6000 gas turbines can start up in 5 minutes

6B

Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.

  6B
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen

LM2500

The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.

  LM2500XPRESS+G4 DLE UPT LM2500XPRESS+G5 DLE UPT
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM2500 gas turbines feature >99.8% availability

TM2500

Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.

  TM2500 SAC TM2500 DLE
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

TM2500 gas turbines can be installed in ~14 days

Contact us

Want to learn more?

*Trademark of GE Vernova and/or its affiliates.