Search Gas Power
Upgrades
Your outcomes—delivered
These days, we're all trying to do more with less, but GE Vernova can help. Our upgrades and modernizations can help you get more from your existing assets. Discover the possibilities with our interactive upgrades selector.
Controls
Control Lifecare Services
Whether you need 24/7 technical support, live remote diagnostics, onsite field engineering, or parts management, we have you covered with GE Vernova's Controls Lifecare Services (CLS).
Podcast
Cutting Carbon - Season 9
Join Dr. Jeff Goldmeer, Brian Gutknecht, and special guests for the final season of our 3-part series as they discuss the roles digital and electrification will play in the energy transition.
Decarbonization in action
Explore the future of energy
See how GE Vernova's Gas Power business is helping to build a world that works.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings.
simple-cycle output
combined-cycle efficiency
of H-class experience
hydrogen (H2) capable
combined-cycle start-up time
9HA.01 and 9HA.02
With two available models—the 9HA.01 gas turbine at 448 MW and the 9HA.02 turbine at 571 MW—customers can easily select the right model and capacity to help meet their generation needs.
GE Vernova’s 9HA gas turbine delivers a validated, all-around solution for demanding customer economics. It offers the most cost-effective conversion of fuel to electricity as well as industry-leading operational flexibility for increased dispatch and ancillary revenue.
GE Vernova’s H-class combined-cycle power plant has industry-leading flexibility and full combined-cycle plant load in less than 30 minutes, making it a great complement to intermittent renewable sources.
The 9HA’s DLN 2.6e combustion system offers a step change in performance, emissions and fuel flexibility. The DLN 2.6e maintains many of the elements of GE Vernova’s DLN 2.6+ combustion system and introduces advanced premixing for reduced NOx emissions while enabling high plant efficiency. Its advanced premixer enables expanded fuel flexibility to operate on both “rich” and “lean” gaseous fuels, a 50% hydrogen (H2) capability with a technology pathway to 100%, a gas turbine turndown to 30% load, and an optional park mode at 7-15% load, further reducing customers’ operating costs.
GE Vernova’s HA gas turbine auxiliary systems are pre-configured, factory assembled and tested modules engineered to reduce field connections, piping, and valves. This translates to a simpler installation that reduces field schedule and installation quality risks while improving overall installation times—up to 25% quicker compared to GE Vernova F-class gas turbine enclosures.
Specifications
Marrying sheer power with record-breaking efficiency, GE Vernova’s 9HA gas turbine aims to deliver a validated, all around solution for demanding customer economics.
Specifications shown are 50 Hz
| 9HA.01 | 9HA.02 | |
|---|---|---|
| Net output (MW) | 448 | 571 |
| Net heat rate (Btu/kWh, LHV) | 7960 | 7740 |
| Net heat rate (kJ/kWh, LHV) | 8398 | 8166 |
| Net efficiency (%, LHV) | 42.9% | 44.0% |
| Ramp Rate (MW/minute) | 65 | 88 |
| Startup Time (RR Hot, Minutes) | 23 | 23 |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%.
NOTE: All ratings are based on ISO conditions and natural gas fuel. Actual performance will vary with project-specific conditions and fuel.
GE Vernova is a world leader in the application of fuels containing hydrogen in gas turbines. We have advanced hydrogen-capable gas turbine technologies to support Saudi Arabia in meeting its decarbonization goals.
Customer stories
Singapore
600 MW
power capacity to be added to Singapore’s national grid
50% hydrogen
initial hydrogen blend capability, with a pathway to 100%
GE Vernova’s H-Class 9HA.01 gas turbine, part of a consortium project with SEPCOIII and POWERCHINA, will power a 600 MW hydrogen-blended facility. This turbine technology, supported by an advanced DLN2.6e combustion system, can operate on up to 50% hydrogen, with potential for 100% in the future, offering both flexibility and lower emissions.
"By 2027, we intend to expand our power generation capabilities in Jurong Island, Singapore with one of the most advanced natural gas power technologies that is hydrogen-compatible, to help meet the nation’s growing electricity needs and ensure energy security. Our collaboration with GE Vernova on the 600MW hydrogen-capable CCGT project marks a significant milestone in Singapore’s journey toward a more sustainable energy future."
Mr. John Ng
Group CEO, YTL PowerSeraya
Customer stories
Indonesia
780 MW
power added to the grid, capable of energizing approximately 5 million homes
Up to 60%
reduction in emissions compared to plants of the same size powered by traditional fossil fuels
"Tambak Lorok project represents a milestone for Indonesia, adding to the system a large-capacity plant that brings stability to the country's electricity matrix. We trust GE Vernova, Marubeni Corporation, and Hutama Karya have delivered the highest standard of quality and safety in building this power plant."
Edwin Nugraha Putra
CEO of PLN Indonesia Power
Customer stories
Germany
~60%
reduction in pollutant emissions
Up to 1340 MW
power generation capacity
"The two power plants are designed to operate on up to 100% hydrogen by volume, in line with the national goal to deploy renewables and green hydrogen at large scale, but foremost in line with EnBW’s sustainability goals to be carbon-neutral by 2035. Others talk about hydrogen-ready power plants—we already started to build them. That makes the difference!"
Michael Class
Senior Vice President Generation Portfolio Management, EnBW
Customer stories
China
1.7 GW
anticipated electrical output
50%
reduced emissions (compared to coal)
"We ordered GE Vernova’s H-Class technology for its ability to generate significant electrical output in a flexible and efficient way—crucial for the development of the maritime cluster—while helping to ensure reliability of supply in the over 130 urbanized islands of the [Zhoushan] archipelago."
Tan Peidong
General Manager, SDIC Jineng Gas Power Generation Co., Ltd.
Customer stories
Malaysia
10 million
safe man-hours on the project
1440 MW
total plant output capacity
"From a longstanding relationship with GE Vernova, we trust its HA technology and are proud to see hard work and efficiency achieve the start of GE Vernova’s first-ever commercial-operation 9HA.02 gas turbines, despite the COVID-19 pandemic, without having to compromise on health and safety."
Dato’ Haji Nor Azman bin Mufti
Chairman of SPG
Customer stories
Indonesia
99%
countrywide electrification goal set by PLN
1760 MW
powering the Jawa 1 plant
With space a concern and reliability a necessity, Jawa Satu Power selected a suite of GE Vernova equipment—including two 9HA.02 gas turbines—for its Jawa 1 power plant. Jawa 1, which will run on locally-sourced LNG, is set to become the largest gas and steam power plant in Indonesia.
Customer stories
Indonesia
5 million
homes to be powered
780 MW
powering the plant
Indonesia Power (IP), a wholly-owned subsidiary of PT Perusahan Listrik Negara (PLN), is constructing Block 3 of the Tambak Lorok combined-cycle power plant in Java’s north coast City of Semarang. GE Vernova’s 9HA gas turbine technology will be at the heart of the facility, providing the flexibility and efficiency needed to support Java’s growing population.
Customer stories
Bahrain
540,000 metric tonnes
production increase annually
1.5 million metric tonnes
per year annual production
"We look forward to the commissioning of PS 5, which will be the largest and most efficient power station in Bahrain and [the] first power station with H-class gas turbine technology in the Gulf region."
Shaikh Daij Bin Salman Bin Daij Al Khalifa
Chairman for Alba’s Board of Directors
Customer stories
Russia
30%
improvement in efficiency
2x
installed GE Vernova 9HA gas turbine capacity to 790 MW
"Installing this gas turbine has doubled the plant’s overall energy output and tripled electricity generation in combined cycle operation, providing an additional reserve of thermal capacity to provide heating for customers, including the people of Kazan, at the lowest tariffs in the Republic of Tatarstan."
Albert Shigabutdinov
General Director, Tatar-American Investment and Finance (TAIF)
Further reading
Services
GE Vernova has more than 925,000 operating hours on our installed second-generation HA fleet today, and our advanced technology and service solutions can help deliver industry-leading value to your fleet.
Don’t see what you need? Contact us
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
Our technologies boost reliability and flexibility, reduce the environmental footprint and cut cost of production by increasing efficiency, and the intervals between inspections.
GE Vernova offers upgrades to enhance and modernize your gas turbine to help your power plant perform its best. Contact us today to learn more.
GE Vernova offers upgrades to enhance and modernize your gas turbine to help your power plant perform its best. Contact us today to learn more.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Business environments are constantly transforming, but you need to deliver consistent outcomes. By partnering with us for long-term service agreements (LTSAs), you’ll be able to realize the full potential of your gas plant.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Reliable plant operations depend on access to flexible parts service. Our global distribution centers are linked to regional supply chains, meaning you’ve got access to the highest-quality component inventory.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Our repairs solutions are cost-effective, properly scoped to your needs and can reduce your downtime. Our vision is to support the world’s best running fleet.
Discover GE Vernova's H-Class technology leadership
Breaking ground: GE Vernova & EDF's new era of power generation
Products
Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.
GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings, and now the 9HA gas turbine is at the heart of the world's most efficient combined-cycle power plant.
| 9HA.01 | 9HA.02 | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%
With over 450 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.
| 9F.04 | |
|---|---|
| Net output (MW) | |
| Net heat rate (kJ/kWh, LHV) | |
| Net efficiency (%, LHV) | |
| Net heat rate (Btu/kWh, LHV) |
9F series turbines are GE Vernova’s most advanced F-class technology for 50 Hz applications.
GE Vernova’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings and is available in three models—the 7HA.01 at 290 MW, the 7HA.02 at 384 MW, and the 7HA.03 at 430 MW.
| 7HA.01 | 7HA.02 | 7HA.03 | |
|---|---|---|---|
| Net output (MW) | |||
| Net heat rate (kJ/kWh, LHV) | |||
| Net efficiency (%, LHV) | |||
| Net heat rate (Btu/kWh, LHV) |
7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%
The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With approximately 950 installed units producing ~175GW of power in 11 countries, GE Vernova’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.
| 7F.04 | 7F.05 | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.
Formerly known as the Frame 9E, GE Vernova’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.
| 9E.03 | 9E.04 | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
9E series gas turbines can run on 52 types of fuel.
A single, economical solution for the dispatch needs of nearly every industry condition.
| LMS100 PA+ | |
|---|---|
| Net output (MW) | |
| Net heat rate (kJ/kWh, LHV) | |
| Net efficiency (%, LHV) | |
| Net heat rate (Btu/kWh, LHV) |
LMS100 gas turbines can start up in 8 minutes
The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.
| 7E.03 | |
|---|---|
| Net output (MW) | |
| Net heat rate (kJ/kWh, LHV) | |
| Net efficiency (%, LHV) | |
| Net heat rate (Btu/kWh, LHV) |
7E series gas turbines can deliver 100% load in 10 minutes.
GE Vernova’s 6F gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.
| 6F | |
|---|---|
| Net output (MW) | |
| Net heat rate (kJ/kWh, LHV) | |
| Net efficiency (%, LHV) | |
| Net heat rate (Btu/kWh, LHV) |
6F gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on
A leader in the +40 MW space, the LM6000 has ~60 million operating hours and more than 1,300 units shipped.
| LM6000VELOX PC Sprint | LM6000VELOX PF+ Sprint | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
LM6000 gas turbines can start up in 5 minutes
Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.
| 6B | |
|---|---|
| Net output (MW) | |
| Net heat rate (kJ/kWh, LHV) | |
| Net efficiency (%, LHV) | |
| Net heat rate (Btu/kWh, LHV) |
6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including over 90% hydrogen
The LM2500 family of aeroderivative gas turbines boasts several times the operating experience of its competitors combined, and its flexibility and reliability are unsurpassed.
| LM2500XPRESS+G4 DLE UPT | LM2500XPRESS+G5 DLE UPT | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
LM2500 gas turbines feature >99.8% availability
Introducing one of the world’s most modular, reliable, and experienced mobile gas turbines.
| TM2500 SAC | TM2500 DLE | |
|---|---|---|
| Net output (MW) | ||
| Net heat rate (kJ/kWh, LHV) | ||
| Net efficiency (%, LHV) | ||
| Net heat rate (Btu/kWh, LHV) |
TM2500 gas turbines can be installed in ~14 days
Former names of GE Vernova's 9HA gas turbines: Frame 9H, 9F 7-Series, 9F-7, 9FB.05, FE50
Gas Power engineers cleaner, more accessible energy that communities depend on to power growth and prosperity.
Contact usGE Vernova’s Gas Power business helps provide scalable efficient, infrastructure that supports the world’s energy demands, including those of hyperscale and colocation data centers. Explore our products, from fuel-flexible turbines to services that keep reliable power flowing worldwide.
Explore our Gas Power data centers solutions
