Flexible power solutions

Sustainable energy to help meet demand

Gas turbine technology offers energy security through the production of more reliable, flexible and sustainable electricity that firms and complements renewable power sources. Grid firming solutions (i.e. capacity firming, or renewable grid firming) with gas turbines help meet power demand and maintain grid stability in the face of potential wind and solar intermittencies, and when battery systems are depleted.

5

min. or less start times

34 – 430 MW

output range

Unlimited

daily starts and stops for select models

Grid firming scenarios

Gas turbine configurations

We provide scalable power solutions rooted in better flexibility and reliability. GE Vernova’s heavy duty and aeroderivative gas turbines offer grid firming solutions to help bridge the gap between power supply and demand. The examples shown here are representative. Contact us to discuss your specific challenges, and goals. Our team is ready to help develop the right solution.

ODC00538-01 Asia Grid Firming_peaker fotm renewables
ODC00538-01 Asia Grid Firming_peaker fotm renewables

Peaker/firming renewables

This configuration provides flexible reserve capacity and grid stabilizing services to balance intermittencies of renewable energy resources. Grid firming assets can include gas turbines, synchronous condensers, and batteries with inverters.  

 Gas turbines with synchronous condensing capabilities function in two modes to achieve the following: 

  • Power generation: While in operation, gas turbines can provide better reserve capacity, frequency control, inertia, and fault current.  
  • Synchronous condensing: In this setting, gas turbines generate better reactive power, inertia, fault current, without consuming fuel.
ODC00538-01 Asia Grid Firming_bridging power backup
ODC00538-01 Asia Grid Firming_bridging power backup

Bridging power/backup/island

Until a grid connection becomes available, island bridging power solutions can help deliver electricity quickly. Modular infrastructure like aeroderivative gas turbines can help fill the energy gap with fast installations and start times in as little as five minutes. 

Once prime power comes online, customers can employ their bridging assets in the following scenarios:  

  • Plants can help utilize their assets during periods of high demand to offset elevated costs or as back up to grid availability. 

  • Bridging power resources can also be relocated to another site. 

ODC00538-01 Asia Grid-Firming_microgrid
ODC00538-01 Asia Grid-Firming_microgrid

Microgrids – FOTM or BTM

Microgrids offer more flexible, localized power generation systems capable of operating independently or connected to the grid. By combining renewable energy, battery storage, and gas turbines, microgrids provide a reliable, low-carbon power supply, even during major disruptions like extreme weather events. Microgrid configurations can offer a competitive tariff as well as: 

  • Firmed renewables
  • Lower carbon emissions
  • High-capacity factor
  • Low blended levelized cost of electricity (LCOE)
  • Optional—backup grid generation/excess power sales
ODC00538-01 Asia Grid Firming_ancillary services
ODC00538-01 Asia Grid Firming_ancillary services

Ancillary services 

Thermal generation grid firming assets are essential in helping to ensure the grid remains reliable, balanced, and stable. 

Gas turbines and BESS can provide ancillary services, including: 

  • Frequency regulation  
  • Voltage regulation up/down 
  • Spinning and non-spinning reserve 
  • Black start

Are renewables enough?

Wind, solar, and short-duration batteries alone may not deliver firm capacity.

The inverter-based challenge

Grid stability is impacted as inverter-based resources dominate

The promise of green hydrogen

Can hydrogen act as a scalable bridge for long-duration storage?

Decarbonization

Navigating the journey to decarbonization and grid stability

In the 1880s, Nikola Tesla and Thomas Edison’s rivalry became known as the “War of Currents.” Edison’s light bulb earned fame, while Tesla shaped today’s power grid. What began as a fossil-fuel solution is now the center of a power sustainability battle to maintain a stable, balanced grid.

For over a decade, Renewable Portfolio Standards (RPS) have driven decarbonization through grid-scale wind turbines and solar PV with low operating emissions. Although renewable, these resources introduced variability and intermittency affecting capacity and reliability.

Energy storage technologies are essential to bridge gaps across days, months, and seasons. Innovation continues to open new avenues to energy sustainability. But proven technologies, reengineered for new fuels and integrated with renewable systems, are becoming tomorrow’s grid stability solutions.

Download the white paper

Grid firming

Products

Find the right gas turbine to meet your needs

Whether you're generating; power for entire cities, electrifying your own operations, or are facing an emergency electricity shortage and need power fast, we can act as a versatile gas turbine supplier, ready to quickly provide a range of solutions.

  • All
  • Heavy duty
  • Aeroderivative

View by frequency

  • 50Hz
  • 60Hz

View by configuration

  • Simple
  • 1x1CC
  • 2x1CC
9HA

GE Vernova’s 9HA high efficiency, air-cooled gas turbine is one of the industry leaders among H-class offerings.

  9HA.01 9HA.02
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9HA gas turbines are 50% hydrogen (H2) capable with a technology pathway to 100%

9F

With over 400 units deployed to more than 40 countries, GE Vernova has the largest operating and most experienced OEM F-class fleet in the world. Our 9F gas turbine delivers consistent performance and accommodates a diverse range of fuels, making it great for a variety of combined cycle and CHP applications.

  9F.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9F series turbines are GE Vernova’s most advanced F-class technology for 50 Hz applications.

7HA

GE Vernova’s 7HA high efficiency air-cooled gas turbine is one of the industry leaders among advanced class gas turbine offerings, boasts more than 2M hours of operating experience, and is available in two models—the 7HA.02 at 384 MW and the 7HA.03 at 430 MW.

  7HA.02 7HA.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7HA gas turbines are up to 50% hydrogen (H2) capable with a technology pathway to 100%.

7F

The demands of today’s power generation industry are many: low cost of electricity, dispatch volatility, along with high efficiency, reliability, and asset availability. With more than 950 installed units producing ~175GW of power in 11 countries, GE Vernova’s 7F.04 and 7F.05 gas turbines are proven performers in all these areas.

  7F.04 7F.05
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7F series gas turbines can balance renewables by load-following at 40 MW/min ramp rates while maintaining emissions compliance.

9E

Formerly known as the Frame 9E, GE Vernova Gas Power’s 9E gas turbine can help decrease costs and increase revenue for your plant. From the desert to the tropics to the arctic, the rugged 9E.03 heavy-duty gas turbine provides essential power and performs in a vast number of duty cycles and applications. The 9E.04 gas turbine provides increased power and performance while maintaining the simplicity and operational strengths of the 9E.03.

  9E.03 9E.04
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

9E series gas turbines can run on 52 types of fuel.

LMS100

A single, economical solution for the dispatch needs of nearly every industry condition.

  LMS100 PA+
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LMS100 gas turbines can start up in 8 minutes.

7E

The 7E.03 gas turbine is recognized as an industry leader for 60 Hz industrial power applications. Its robust architecture and operational flexibility make it well-suited for a variety of peaking, cyclic, and baseload operations. With state-of-the-art fuel handling equipment, multi-fuel combustion system options, and advanced gas path features, the 7E gas turbine can accommodate a full range of fuel alternatives while helping to deliver better efficiency and lower emissions than other technologies in its class.

  7E.03
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

7E series gas turbines can deliver 100% load in 10 minutes.

6F

GE Vernova’s 6F.03 gas turbine offers the superior performance, reliability, and flexibility typically associated with larger power plants. Our 6F.03 gas turbine packs big power into a small package, offering durability and flexibility for harsh, remote, or floating power environments. Whether it be for 50 or 60 Hz, the 6F.03 gas turbine can maintain enhanced output and exhaust energy for combined cycle and CHP performance. The 6F.03 offers segment-leading 32,000-hour combustion and hot gas path inspection intervals.

  6F
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6F.03 gas turbines offer fuel flexibility and hydrogen capability while maintaining the reliability you’ve come to depend on.

LM6000

A leader in the +50 MW space, the LM6000* has ~60 million operating hours and more than 1,500 units sold.

  LM6000VELOX PC Sprint LM6000VELOX PF+ Sprint
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM6000 gas turbines can start up in 5 minutes.

6B

Its ability to operate in island mode, coupled with multiple decades of proven rugged performance, make the 6B an excellent solution for remote installations and extreme operating conditions. The rugged, reliable 6B heavy-duty gas turbine is a popular choice for refineries, natural gas liquefaction power, CHP applications, and industrial power.

  6B
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

6B gas turbines can operate on a wide range of non-standard gas or liquid fuels, including 100% hydrogen.

LM2500

The LM2500* family of aeroderivative gas turbines, including the LM2500XPRESS*, boasts ~140 million operating hours, several times the operating experience of its competitors combined, and unsurpassed flexibility and reliability—helping to develop a better energy future.

  LM2500XPRESS+G4 DLE UPT LM2500XPRESS+G5 DLE UPT
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

LM2500 gas turbines feature >99.8% reliability.

TM2500

The TM2500* is one of the world's most modular, reliable, and experienced mobile gas turbines.

  TM2500 SAC TM2500 DLE
Net output (MW)
Net heat rate (kJ/kWh, LHV)
Net efficiency (%, LHV)
Net heat rate (Btu/kWh, LHV)

TM2500 gas turbines can be installed in ~ 14 days.

Featured webinars

Hear what industry experts are saying about grid firming

Webinar

Firm, flexible, future-ready: Powering APAC's energy transition

Join our panelists as they explore how regulatory design, market mechanisms, and enabling technologies can work together to create firm, flexible, and resilient power systems that support the energy transition.

Tim Nelson

The Chair of the independent review of Australia's National Electricity Market (NEM)

Nguyen Quang Minh

Director of Power System and Market Department, Electricity Authority of Vietnam

Patrick Kong

Asia Region Leader, Aeroderivative Solutions, GE Vernova

Gwenyth Wang-Reeves (Moderator)

Director, Government Affairs, GE Vernova

On-demand webinar

Why gas power for integrating renewables?

Watch now to learn why grid firming is required when there is a high penetration of renewable power and get a closer look at global case studies on where thermal hybrids have bridged the gap.

Jason MacDowell

Technical Director, GE Vernova

Ihab Chaaban

Global Commercial Development Director, GE Vernova

Toyin Abegunde

Sub Saharan Africa Sales Director, GE Vernova

Lotfi Skandrani

General Manager – Aero Middle East & Africa, GE Vernova

Frequently asked questions

Learn more about grid firming

Grid firming, also known as grid stability, encompasses the technologies and strategies that aim to keep power systems stable and reliable as renewable penetration increases. As wind and solar scale, grids face greater variability, reduced inertia, and more frequent supply-demand imbalances. Grid firming addresses these dynamics helping to ensure electricity is available when and where it's needed, without compromising decarbonization* progress.

Renewable deployment, electrification, and data center load growth are outpacing traditional grid planning cycles. The result: rising curtailment, congestion, and reliability risk. Grid firming is no longer a supplemental consideration, it's core infrastructure, on par with transmission and generation.

No, it accelerates it. Firming solutions allow grids to absorb higher renewable penetration without sacrificing reliability. The goal is now systematically reducing carbon intensity over time. Grid firming can make that possible at scale. Learn more about GE Vernova’s decarbonization solutions. 

No single technology covers the full range of system needs. Effective grid firming combines:

  • Flexible generation (gas peakers, hydrogen-ready assets) for dispatchable backup
  • Battery energy storage (BESS) for short-duration balancing and frequency response
  • Digital grid controls for just-in-time visibility and ease of dispatch
  • Demand-side participation to reduce peak load and improve system flexibility

The most resilient grids are configured around how these assets work together, not around any single solution.

Structure is often the biggest barrier. Many existing frameworks help compensate energy delivery but can undervalue the stability and resilience services that firming assets may provide. Attracting private capital requires clear, durable signals: long-term contracts, ancillary service mechanisms, and capacity or flexibility segments that reflect real system needs. Getting the regulatory framework right is one of the highest-leverage moves available to system operators and policymakers.

Want to go deeper? Watch our on-demand webinar to see how different APAC regions are approaching grid firming policy and reform.

 

Learn more

Further reading

Contact us

 Learn how grid firming solutions can help your plant.

*Decarbonization refers to reducing carbon emissions on a kg/MWh basis across the system over time.